General Controllers

Trane offers programmable BACnet controllers that can be customized to specific needs. The Tracer UC400 and Tracer UC600, which are also used as airside controllers, are compatible with a wide variety of application scenarios, and support graphical programming and the BACnet protocol. These two programmable BACnet controllers are designed to work with Tracer SC and third-party BACnet MS/TP systems. They can be used with expansion modules when more I/O capability is needed.

-->