Commercial :  Local sales offices :  About Trane

 


* Book Store  
* Building Services  
* Case Studies  
* Engineers Newsletter  
* Products  
* Market Segments  
* Financing  
* Global/Ntnl Accts  
* Industry Issues  
* News Room  
* Parts And Supplies  
* Systems  
* Training  
 
   

To Recap


Simple, constant-volume HVAC systems inevitably cause high zone humidity at sensible part-load conditions. Any of several design options can improve part-load dehumidification. Table 1 ranks the dehumidification enhancements considered for our example classroom from “best” (separate paths) to “poorest” (basic cooling only) based on how well they control humidity.

Table 1. Comparison of Dehumidification Enhancementsa
  Sensible Design Latent Design
Enhancement Effectivenessb Zone RH Cooling Req’d Zone RH Cooling Req’d
Basic CV system 6 (poorest) 52.4% 4.78 tons 66.9% 3.68 tons
Indirect:
total energy recovery
mixed-air bypass
 
return-air bypass
 
4
 
5
 
3
 
50.4%
 
52.4%
 
52.4%
 
3.50 tons
4.78 tons
4.78 tons
 
65.0%
 
64.5%
 
55.2%
 
2.47 tons
3.74 tons
3.92 tons
Direct:
separate paths
 
supply-air tempering
 
1 (best)
 
2
 
51.6%
 
52.4%
 
4.81 tons
4.78 tons
 
52.4%
 
52.4%
 
4.16 tons
5.21 tons
aComparison is based on a 30-person, 10,000-cu-ft classroom in Jacksonville, Florida. Supply airflow is 1,500 cfm of which 450 cfm is outdoor air for ventilation.
b“Effectiveness” ranks the dehumidification enhancements based on the lowest relative humidity (RH) in the zone and fewest cooling tons.

Ultimately, however, the “best” system choice must also consider first cost and operating cost as well as climate and zone loads.

To design a constant-volume system for effective dehumidification:

By Dennis Stanke, applications engineer, and Brenda Bradley, information designer, Trane.

You can find this and other issues of the Engineers Newsletter in the commercial section of www.trane.com. To comment, send a note to Trane, Engineers Newsletter Editor, 3600 Pammel Creek Road, La Crosse WI 54601, or e-mail us from the Trane Web site.

For more information about humidity management, refer to Managing Building Moisture (SYS-AM-15). To review the fundamentals of psychrometric analysis, see Air Conditioning Clinic: Psychrometry (TRG-TRC001-EN). You can order either publication from www.trane.com/bookstore.

Return to the Table of Contents

© 2010 American Standard  All rights reserved