Commercial :  Local sales offices :  About Trane

 


* Book Store  
* Building Services  
* Case Studies  
* Engineers Newsletter  
* Products  
* Market Segments  
* Financing  
* Global/Ntnl Accts  
* Industry Issues  
* News Room  
* Parts And Supplies  
* Systems  
* Training  
 
   

Equipment Selection


The success of any HVAC application begins with choosing the right system and properly sizing the equipment. If a split air-conditioning system best suits the project, then observe these guidelines:

  • Base your selection on a minimum coil suction temperature of 40°F for constant-volume systems and 43°F for variable-air-volume (VAV) systems. These limits promote stable performance over the system's entire operating range.

  • Select the system using design conditions and check for proper operation at the expected operating extremes.

  • Avoid using hot gas bypass in comfort cooling applications. It squanders energy and is seldom necessary for properly designed systems. If coil-frosting is a concern, consider adding an evaporator defrost control such as Frostat™ coil frost protection.

Continue on to Interconnecting Piping.

© 2012 American Standard  All rights reserved