Table 1
Design Guidelines For HVAC System Noise In Unoccupied Spaces
Space RC(N) Level a,b
Private residences, apartments, condominiums 25-35
Churches, mosques, synagogues 25-35 c
with critical music programs
Hotels/Motels
Individual rooms or suites 25-35
Meeting/banquet rooms 25-35
Corridors, lobbies, service areas 35-45
Schools
Classrooms up to 750 sq ft 40 max
Classrooms over 750 sq ft 35 max
Lecture rooms (>50 occ) with unamplified speech 35 max
Office buildings
Executive/private offices 25-35
Conference rooms 25-35
Teleconference rooms 25 max
Open plan offices 30-40
Circulation and public lobbies 40-45
Courtrooms
Unamplified speech 25-35
Amplified speech 30-40
Hospitals, clinics
Private rooms, operating rooms 25-35
Wards, corridors, public areas 30-40
Libraries 30-40
Performing arts spaces
Drama theaters 25 max
Concert and recital halls c
Music teaching studios 25 max
Music practice rooms 35 max
Indoor stadium and gymnasiums
School/college gyms 40-50d
natatoriums
Large seating capacity spaces 45-55d
(with amplified speech)
Laboratories with fume hoods
Testing/research, minimal speech 45-55
Research, extensive speech/phone 40-50
Group teaching 35-45
a.The values and ranges are based on judgment and experience, not on quantitative evaluations of human reactions. They represent general limits of acceptability for typical building occupancies. Higher or lower values may be appropriate and should be based on a careful analysis of economics, space usage and user needs. They are not intended to serve by themselves as a basis for a contractual agreement.
b.When the quality of sound in the space is important, specify criteria in terms of RC(N). If the quality of the sound in the space is of secondary concern, the criteria may be specified in terms of NC levels.
c.An experienced acoustical consultant should be retained for guidance on acoustically critical spaces (below RC 30) and for all performing arts spaces.
d.Spectrum levels and sound quality are of lesser importance in these spaces than overall sound levels.
The preceding information is reprinted from Table 2 in Chapter 43, "Sound and Vibration Control," of the 1995 ASHRAE Applications Handbook.
Back to Why Specify Sound?
|