Selecting a language changes the language and content on the Trane site.
Looking for Revit files? Visit our Resource Library for more information.
Latin America
Europe
Asia Pacific
Creando un ambiente cómodo y acogedor para 1177 West Hastings
4 Preguntas para determinar la Estrategia de Actualización de su Equipo
Trane software range features a variety of free tools that make your design and analysis tasks easier. These calculators include software to calculate your potential LEED compliance.
Use this spreadsheet to determine whether the HVAC equipment-and-refrigerant combinations in a prospective LEED project comply with the calculation method for LEED v4.
Use this spreadsheet to determine whether the HVAC equipment-and-refrigerant combinations in a prospective LEED project comply with the calculation method for LEED v3 (2009)
Use this spreadsheet to determine whether the HVAC equipment-and-refrigerant combinations in a prospective LEED project comply with the calculation method for LEED-NC version 2.2.
For professional reports, use this electronic psychrometric chart tool. Click to download this program to your PC. These charts focus on the range of temperatures most suitable for comfort-cooling HVAC applications, and include the Trane coil curves, which depict the condition of the air leaving a cooling coil.
Also, printed psychrometric charts are available to order.
Use this spreadsheet to calculate the condenser relief for input into System Analyzer™.
Use this spreadsheet to calculate the constant condenser temperature unloading curves for input into System Analyzer™ or TRACE™ 700.
HVAC Design Tools
HVAC design tools include such popular items as the Trane Ductulator™, psychrometric charts, and load estimating forms.
Learn more about the order process here.