Perspective of high-rise condominium building with mountain and city view background - 3D rendering - Illustration
The Perfect Combination for Small Tonnage Applications
The CGAM air-cooled scroll chiller offers the perfect combination of
flexibility, efficiency and low noise. Available in sizes ranging from
20 to 130 tons with a compact footprint, the CGAM is one of the
quieter air-cooled chillers available today. Multiple levels of
efficiency to choose from allow you to comply with your local code requirements.
Ebony businessman having lunch in office cafe
Significantly quieter
The CGAM consistently delivers sound levels five to eight decibels
lower than the model it replaced. With factory-installed attenuation,
an additional three-decibel-reduction can be achieved for applications
requiring ultra-quiet operation.
Calmac-Ice-Tanks-hero.jpg
Thermal Battery™ cooling system design
Using partial heat recovery, rejected heat can be redirected through
a heat exchanger to provide heat for VAV reheat coils. A Thermal
Battery™ cooling system design uses ice made at night, when energy
demand and cost are lowest, to cool the building during the day.