Variable Refrigerant Volume (Advantage™ VRF)

The Advantage VRF portfolio is a comprehensive line-up of outdoor units, indoor units with a wide range of capacities and configurations, and a control platform that ties it all together. We offer the flexibility to meet the application requirements of most building types.

Whether your project is a historic building without duct work, a building with flexible occupancy needs such as a school, church or arena, or new construction that will be finished by tenants, the Trane Advantage VRF system can help. Contact your local Trane sales account representative for more information.

Trane Advantage VRF systems move heated or cooled refrigerant through the interior of a building using small diameter pipes. The refrigerant passes through coils in each room being served by a system; fans or blowers move air past the heated or cooled coils, warming or cooling the room.

Outdoor Units

  • Single or dual inverter compressors
  • Heat pump and heat recovery configurations
  • Vapor injection system
  • Plate heat exchanger (intercooler)
  • Single modules can be combined up to 36 tons
  • Connect up to 25 single module or 64 triple module indoor units

Mini Outdoor Units

  • Available in 3, 4 and 5 ton nominal capacities
  • 208~230/60/1
  • Heat pump
  • Up to nine connectable indoor units

Cassette Indoor Units

  • Strong airflow, yet quiet operation
  • Light weight for easy installation
  • Internal drain pump with check valve
  • Fresh air intake
  • Individual blade control (4-way cassettes)
  • Wireless remote control

Concealed Indoor Units

  • Compact designs with easy to clean filters
  • Three levels of static pressure
  • Internal drain pumps with check valves (optional)
  • Wired or wireless remote control

High Wall and Floor Ceiling Units

  • Crisp, modern styling
  • Wireless remote control

Individual Zone Controls

  • Unit on/off with fan speed control and temperature selection
  • Simple scheduling
  • Multi-unit control (up to 16 units via wired or 4 units via wireless control)
  • Tenant control security lock with permission setting (wired remote)

Centralized Controls

  • System controls up to 128 indoor units
  • On/off scheduling with remote control restriction
  • Cooling/heating mode control with indoor unit error display

System Controls

  • Easy system control and monitoring
  • Varying levels of accessibility
  • Dynamic user security management
  • User-editable control logic
  • Power distribution management
  • Remote control and monitoring via web connection

Integrated Building Control

  • System control, monitoring and scheduling
  • Zone management
  • Power distribution management
-->