Gas Furnaces/Indoor Coils

Gas Furnaces

With conventional non-self contained split gas-electric systems the fan system which moves air through the ducts, the cooling coil module and furnace module are located indoors. Furnace sections and coils are available which discharge air horizontally or vertically. Also, the furnace section may be installed without other split system components to provide heating only operation.

For additional details, visit the gas furnace and indoor coils residential pages.

Features

  • Power supply 115/1/60
  • Multi-port In-shot burners
  • Integrated solid-state control
  • Hot surface igniter
  • Heavy gauge, wrap-around steel cabinet
  • Heavy gauge aluminized steel heat exchanger
  • Complete front service access
  • Alternate bottom/left/right return air
  • Slide out blower assembly
  • Direct-drive, 4-speed motors
  • Air conditioning fan control provided
  • Blower door safety switch
  • Adjustable fan and limit control
  • Cleanable high velocity filters
  • Optional L.P. conversion kit
  • Left/right gas connection
  • Common vent capability
  • 20-year heat exchanger limited warranty
  • 2 stage variable speed with T**2 furnaces

Indoor Coils

Assure your system’s reliability and efficiency with a matched Trane indoor coil. Its job is heat transfer and one of the most important factors in keeping your building comfortable all year long.

For additional details, visit the gas furnace and indoor coils residential pages.

Features

  • Non-Bleed TXV with mechanical fittings
  • Durable casing easily attaches to furnace
  • Copper tube with aluminum fins
  • All-aluminum coil on all models
  • Coils with Drain Pan; Pan is double sloped and non-corrosive
  • Support 3-way applications on some models
  • Split inner and outer door panels for easy coil cleaning
  • Gas Furnace
      Family Orientation Model Capacity Phase
      XR95 Downflow TDH1 040, 065, 085, 110 1-phase
      XR95 Upflow TUH1 040, 060, 080, 100, 120 1-phase
      XT95 Downflow TDH1*H 040, 065, 085, 110 1-phase
      XT95 Upflow TUH1*H 040, 060, 080, 100, 120 1-phase
      XV95 Downflow TDH2 060, 080, 100, 120 1-phase
      XV95 Upflow TUH2 060, 080, 100, 120 1-phase
      XR80 Downflow TDD1 040, 060, 080, 100, 120, 140 1-phase
      XR80 Upflow TUD1 040, 060, 080, 100, 120, 140 1-phase
      XT80 Downflow TDD1*H 060, 080, 100, 120 1-phase
      XT80 Upflow TUD1*H 040, 060, 080, 100, 120, 140 1-phase
      XV80 Downflow TDD2 060, 080, 100, 120, 140 1-phase
      XV80 Upflow TUD2 060, 080, 100, 120 1-phase
  • Coils Indoor Cooling Only/Heat Pump
      Model Capacity
      4TXC 018, 024, 025, 031, 032, 036, 037, 042, 043, 044, 048, 049, 050, 060, 061, 063, 064
      4TXA 018, 024, 025, 031, 032, 036, 037, 042, 043, 044, 048, 049, 050, 060, 061, 064
      4CXC 024, 025, 031, 036, 037, 042, 043, 049, 061
      4TXF-H 024, 033, 036, 041, 054, 063
      4TXC-CC 003, 004, 005, 006, 007, 008, 009, 010
-->