Scroll Chiller Model CGAM 20 to 130 tons (50 and 60 Hz)

The 20 to 130 ton air-cooled chiller model CGAM is factory assembled, charged and designed for outdoor use in ambient temperatures of 0 to 125°F. Chillers are equipped with compressors, condenser, fans, evaporator and controls.

The industrial-grade design is ideal for large office buildings and commercial/industrial facilities. They install easily and quickly on the roof or ground for comfort or process cooling applications.

Range of Applications

  • Low temperature process
  • Heat recovery
  • Thermal storage/ice-making



  • Integrated solutions ranging from 20-130 tons capacity
  • Energy efficiencies that exceed ASHRAE 90.1 standards and the Advanced Energy Design Guide for K-12 schools
  • Reduced HFC-410A refrigerant charge earns LEED EA credit 4
  • 5-8 dBA reduction in acoustic levels compared with current designs
  • Ability to generate up to 140°F leaving temperatures for heat recovery applications
  • Increased reliability via rigorous accelerated life cycle testing and production process capability improvements that eliminate up to 60 braze joints per unit
  • Improved serviceability - most major components within 18" of edge

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.