Axiom™ Vertical Stack WSHP ¾ to 3 Tons

The vertical stack design (model GET) is ideal for various building applications. This design provides a no-nonsense approach to installing the mechanical system, while also allowing for individual tenant metering.

Modular Design
Through its stacked, space-saving design, the GET model can reduce time and money during installation, especially if the equipment includes factory supplied riser piping.

A Perfect Blend
Because the vertical stack equipment is typically installed behind drywall (sheetrock), the enclosure seamlessly blends with the room’s decor.

The equipment is available in 3/4 through 3-ton sizes. It may be ordered as a ducted or non-ducted design to fit a variety of room applications.

The equipment provides comfort to a single or multiple dwelling. Because the units are mounted directly in the space, ductwork is optional.

Typical Applications

Water source comfort systems can be applied in office buildings, schools, hotels, apartments, condominiums, and other structures. Application types include boiler / cooling tower, open loop, and geothermal closed loops (ground source and surface water).

Features

New Features and Innovations (October 2012)

A heat-pump system to meet the needs of virtually any building!

Trane Axiom™ water-source heat pumps (WSHP) deliver high-performance heating and cooling with exceptional efficiency: up to 40 EER on select systems. And with all this performance and efficiency, advanced technology makes Trane Axiom water-source heat pumps easy to operate and maintain, resulting in optimal comfort and long-lasting durability.

Additional Features

  • Up to 13.5 Energy Efficiency Ratio (EER) and 4.7 Coefficiency of Performance (COP).
  • Ducted and non-ducted cabinet selections available.
  • Factory supplied riser piping to expedite field installation and connection.
  • Removable chassis to make servicing the equipment simple.
  • Quiet operation through vibration isolation of the compressor motor and refrigeration assembly.
  • Corrosion resistant drain pan for better indoor air quality.
  • Multiple control offerings to optimize the equipment, and the entire mechanical system.
  • Chassis design sized “just-right” for retrofit applications where existing cabinet design is installed.
  • Optional hinged return-air door to diminish noise associated with mechanical equipment.
  • Unit mounted disconnect option.
  • Lower height unit for ducted applications.
  • Equipment that is both ARI and ETL rated.

 

Paint Color Chips

A color chart for paint selections for the unit ventilator, console, and vertical stack heat pump products are shown below. All cabinet parts are cleaned, phosphatized, and painted with a baked powder finish in one of the following decorator colors. Colors options vary for each product. Please see catalog selections for specific color options.

Colors are a representation only.

Cameo White

Soft Dove

Deluxe Beige

Driftwood Grey

Stone Grey

Polar White
GETA Only