IntelliPak™ II Rooftops 90 to 162 Tons

Built on the legacy of Trane's industry leading IntelliPak, the IntelliPak II 90 to 162 ton platform is designed for the future. Expanded features and benefits, controls enhancements and world class energy efficiencies make the IntelliPak II the right choice for demanding applications today, and tomorrow.

Trane's rooftop Unit Control Module (UCM), an innovative, modular microprocessor control design, coordinates the actions of the IntelliPak II Rooftop for reliable and efficient operation and allows for standalone operation of the unit.

Access to the unit controls, via a Human Interface Panel, provides a high degree of control, superior monitoring capability, and unmatched diagnostic information.
Optionally, for centralized building control on-site, or from a remote location, IntelliPak II can be configured for direct communication with a Trane Tracer™ or a 3rd party building management system using LonTalk® or BACnet®. With any of these systems, the IntelliPak II operating status data and control adjustment features can be conveniently monitored from a central location.

The Trane® IntelliPak™ II has the technology and flexibility to bring total comfort to every building space.

Note: AHRI certifies up to 63 ton units  

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.