S&P
Unit Heaters

These units provide uniform heating for large open areas in such applications as warehouses, factories and showrooms. The Model S is a horizontal propeller heater of unusually compact size and low weight. The Model P is a vertical heater which easily and quickly converts on the job to a low final air temperature unit - in effect, two units in one.

Designed for use in space heating applications. The units offer low installed cost and are able to heat large volume areas without extensive duct systems.

Features

  • Twenty-six models, 30 to 400 MBh.
  • Ten-year heat exchanger warranty standard on all units.
  • Two-point suspension on propeller fan unit heaters.
  • High-efficiency models available; offer 20 to 25 percent annual fuel savings over conventional gravity-vented models.
  • Attractive and functional styling.
  • Model P available in 15 sizes to 705 MBh.
  • Model S available in 16 sizes to 400 MBh.
  • With 130 selections these popularly sized models are unmatched in the industry.
  • Exclusive Trane Sigma-Flo® coils are compact, efficient and reliable. Lightweight, rugged, compact design is fully accessible for easy installation and maintenance.
  • Lightweight, rugged, compact design is fully accessible for easy installation and maintenance.

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.