UniTrane™
Fan Coil and Force-Flo™

UniTrane units are individual room air conditioners used in office building, apartments, dormitories, schools, motels and hotels. UniTrane fan-coils units are available with optional hot water, steam and electric heating coils for added flexibility. Units are attractively styled and have durable, heavy gauge steel construction.

The UniTrane fan-coil is the leader in these key areas:

  • Indoor Air Quality (IAQ)
  • Controls
  • Flexibility
  • Quality
  • Serviceability

Force-Flo units provide high capacity, quiet forced air heating for entryways and corridors in large office buildings, schools, hospitals and dormitories. Units are attractively styled and have durable, heavy gauge steel construction.

General Features

  • Nomial airflow range from 200 to 1200 cfm
  • Units are available in a wide variety of cabinet styles and colors to blend with any interior decor.
  • Factory installed and tested piping packages including interconnecting piping, control valves and end valves.
  • Control options for every application: Fan speed switch, DDC controls or thermostat interface for field mounting of a low voltage thermostat.
  • Low operating sound levels

IAQ Features

  • Non-corrosive, positively sloped, cleanable drain pan
  • Closed cell insulation in air stream (non fiberglass)
  • 1-inch pleated media filters (Farr 30/30)
  • 0–100% outside air adaption easily changeable 1-inch TA or pleated media filter
  • Vertical Cabinet
      Unit Size Cooling Capacity (MBh) GPM
      2 5 1.04
      3 6.4 1.32
      4 8.1 1.68
      6 13.9 2.86
      8 15.3 3.14
      10 21.2 4.39
      12 25.6 5.28

      Note: Based on vertical cabinet, 2-row coil, 80/67°F EAT, 45°F EWT, free discharge motor at high speed, 115V 0 ESP, and TA filter.

  • Horizontal Concealed Unit
      Unit Size Heating Capacity (MBh) GPM
      2 15.9 1.06
      3 21.0 1.4
      4 25.6 1.71
      6 40.6 2.70
      8 50.9 3.39
      10 64.8 4.32
      12 75.0 4.99

      Note: Based on horizontal concealed unit, 2-row coil, 70°F EAT, 180°F EWT, free discharge motor at high speed, 115V 0 ESP, and TA filter.

  • Low Vertical Unit
      Unit Size Cooling Capacity (MBh) GPM
      3 6.8 1.36
      4 10.7 2.14
      6 13.6 2.71
-->