Dedicated Outdoor Air Systems

Trane® dedicated outdoor air systems condition 100 percent outdoor air — improving indoor air quality, controlling relative humidity and reducing the load on other HVAC equipment in a building.

Why Trane dedicated outdoor air systems?

  • Higher indoor air quality — Trane dedicated outdoor air systems improve indoor air quality by properly conditioning and filtering the outdoor air required to ventilate a building.

  • Lower overall HVAC energy use — Trane dedicated outdoor air systems efficiently condition outdoor air and reduce the load on local HVAC equipment.

  • Smaller local HVAC equipment — When Trane dedicated outdoor air systems deliver outdoor air that’s either at a cooler temperature or at a lower dew point than room-neutral air, the local cooling equipment — such as fan coils, water-source heat pumps, VRF terminals, etc. — can be smaller.

  • Effective humidity control — Trane dedicated outdoor air systems are optimized for efficient humidity control, which improves occupant comfort.

  • A variety of HVAC solutions — Trane dedicated outdoor air systems can be easily integrated with a wide variety of other HVAC systems — or used in a standalone application, such as a kitchen.

Improved indoor air quality and reduced energy use — plus all the performance and reliability you expect from Trane.