Two-Stage Chillers

Models available 111–1685 tons (390–5925 kW)

Two-stage absorption chillers use the efficient series solution flow cycle, which improves the unit efficiency over 50% compared to single effect models. These units are ideal when medium pressure steam or 350°F (176.7°C) hot water is available.

Absorption technology reduces the requirement for electric energy and can give owners flexibility where electrical demand and consumption are expensive or in short supply.

Models available range from 111 to 1685 tons (390–5925 kW).

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.