Single-Stage Chillers

Single-stage absorption units use low pressure steam or low grade hot water to drive the absorption cycle. These units are particularly useful for energy conserving applications such as heat recovery or process applications where a low cost heat source is available. Trane has over 50 years of experience with single-stage absorption units.

 

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.

-->