Heat Recovery

Letting waste heat from air-cooled chillers escape into the atmosphere is akin to throwing money away. Trane can retrofit your existing air-cooled chiller so that the waste heat is recovered and reused to heat or preheat water used for either domestic hot water or process applications.

Features

  • Dedicated and specific heat recovery exchanger mounted on the refrigerant circuit
  • Additional heat exchanger mounted within chiller frame
  • Available for Trane air-cooled chillers (CGAM - RTAD - RTAC - RTAA - RTAB)

Benefits

  • Recover up to 70% of compressors electricity inputs
  • Produce hot water up to 70°C
  • Reduce power consumption of heating system
  • No footprint increase

Contact Request Form