Airfinity™ XL

120-290 kW

Main Features

  • Heating, cooling and ventilation bundled into one single package
  • Up to 48,000 m3/h airflow and 290 kW of capacity
  • Available in Reversible Heat Pump or Cooling Only versions
  • Auxiliary heat options ( modulating gas burner, electric heater or hot water coil) 
  • Variable volume scroll compressors in tandem configuration for high efficiency all-year-round
  • Economizer with 100% free cooling capability
  • EC plug supply fan with modulating airflow 
  • Enthalpy energy recovery wheel for higher energy savings 
  • Trane CH536 controller with intelligent comfort control and embedded energy saving functionalities
  • Double wall panel with 50mm insulation
  • Electronic expansion valve for tighter temperature control
  • Advanced defrost management to improve reliability, comfort and efficiency in heating mode
  • Eurovent certified

Customer benefits

  • All-in-one package - save time and money on installation and commissioning
  • High full load seasonal efficiency, exceeding current European regulations
  • Free cooling and heat recovery solutions for lower total cost of ownership
  • Modular design with fully integrated controls 
  • Customizable to meet your exact needs, so you don’t have to compromise

Wide range of options, including:

  • Auxiliary heating (electric heater, hot water coil, gas burner)
  • Energy Recovery Module (rotary wheel)
    • Enthalpy wheel for temperature and humidity control (Eurovent-certified)
    • Plug & Play: includes exhaust fans and filters on fresh air/exhaust sections
    • Light and compact: for easy transportation and handling
    • Energy savings: typical payback up to 3 years
    • Reliability: Freeze protection for low ambient applications
  • Return roofcurb for high ESP applications
  • Tracer Concierge: manage up to 30 rooftops in an easy and cost-effective way

 

 

 

 

 

 

 

 

Tracer Concierge™

  • Ideal for retail applications
  • Change HVAC and lighting schedules using one interface
  • Make allowable temperature and humidity set point changes
  • Receive notification of HVAC unit conditions or problems
  • User-friendly display panel allows limited adjustments
  • Simplified and affordable system control for up to 30 rooftops

Contact Request Form