Trane Expands its UniTrane™ Portfolio of Fan Coil Units with Two New Ductable Ranges and a New Hi-Wall Product Line

New fan coil units offer optimum combination of performance, acoustic comfort and operating costs delivering high indoor air quality and comfort

Brussels, Sept. 2, 2016 –Trane, a leading global provider of indoor comfort and process solutions and services and a brand of Ingersoll Rand, expands the UniTrane™ portfolio of fan coil units with the addition of the new W-Line range of hi-wall fan coil units. Additionally, Trane upgraded the UniTrane portfolio with D-Line and B-Line, the two new and more compact concealed ductable ranges delivering higher capacity and lower noise.

The new solutions meet the expectations of building owners and managers particularly in the hotel, office and retail sectors, who are looking for ways to lower rising energy costs and reduce their total cost of ownership. The UniTrane systems are also an ideal solution for replacement projects where the customer is looking for quick and cost-effective installations. All ranges are Eurovent certified and compliant with the European Energy-related Products Directive (ErP).

“At Trane we’re innovating not only to keep up with market trends but to outpace them and be one step ahead in meeting our customers’ needs,” said Dominique Silva, unitary product manager at Trane in Europe. “Expanding our UniTrane portfolio means bringing our customers choices that will suit their applications combining high performance with optimal comfort whether it is a hotel, an office or a retail store.”

The new UniTrane ranges are:

W-Line: Hi-Wall range

Easy to install and use, just like a standard fan coil, the UniTrane W-Line is a high wall unit available in four sizes and many different configurations. With capacities ranging from 1.2 kW to 3.8 kW, its modular design allows for mounting two-way or three-way valves and the condensate pump into the casing, without any impact on performance and footprint. The W-Line is available with wired wall control, infrared remote control, MB electronic board for Modbus management and electric heating coil.

D-Line: Concealed ducted range

Thanks to its modular design, the new D-Line models are highly flexible and suitable for use in ductwork with up to 80 Pa of available static pressure. Available in four different casings and both two-pipe and four-pipe versions, the D-Line extends up to 8 kW of cooling capacity and 10 kW of heating capacity, with the possibility to add up to two additional rows for heating or cooling.

With airflow ranging from 375 m3/h to 2220 m3/h, the D-Line offers customers:

  • Reduced noise by up to 6 dB(A) compared to legacy products.
  • 20 percent smaller footprint compared to legacy products.
  • Up to 80 percent energy savings with DFE models, thanks to its high efficiency EC motor.

B-Line: Concealed ducted range for High ESP applications

The B-Line models are ideal for applications demanding higher capacities and up to 425 Pa of available static pressure. All models are offered as two-pipe or four-pipe versions as a standard factory-mounted solution. This range offers:

  • Airflow range from 1000 m3/h to 7500 m3/h.
  • Cooling capacity from 4 to 33 kW.
  • Heating capacity from 6 to 61 kW.

All new UniTrane units are compatible with a wide range of controls solutions, already existing for the UniTrane cassette and cabinet-type ranges. For more information please visit Trane.eu

# # #

About Ingersoll Rand and Trane
Ingersoll Rand (NYSE: IR) advances the quality of life by creating comfortable, sustainable and efficient environments. Our people and our family of brands — including Club Car®, Ingersoll Rand®, Thermo King® and Trane® — work together to enhance the quality and comfort of air in homes and buildings; transport and protect food and perishables; and increase industrial productivity and efficiency. We are a $13 billion global business committed to a world of sustainable progress and enduring results. Trane solutions optimize indoor environments with a broad portfolio of energy efficient heating, ventilation and air conditioning systems, building and contracting services, parts support and advanced control. For more information, visit www.ingersollrand.com.or trane.com.

Contact Information

Mike Hall

+32-475-343-463

MikeA.Hall@irco.com