Voyager™ I

17-32 kW

Main features

  • Eurovent certified performances
  • High efficiency in cooling and heating
  • Single-side access for easy service
  • Pitched/removable drain pan
  • Corrosion-resistant cabinet with epoxy-coated condenser coil and hail guard as standard

Customer benefits

  • Single packaged air/air unit: simple installation
  • High performance: lowest energy consumption
  • High reliability: low maintenance costs

Range desccription

  • TSD/YSD/WSD: Downflow air discharge and intake
  • TSH/YSH/WSH: Horizontal flow air discharge and intake
  • TSD/TSH: Cooling-only unit
  • YSD/YSH: Cooling-only unit with gas heat
  • WSD/WSH: Reversible heat pump unit

Some sizes and versions not available for countries adopting the Ecodesign Directive

Options

  • Electric heater (TSD/TSH/WSD/WSH)
  • Hot water coil with 3-way-valve (TSD/TSH/WSD/WSH)
  • Gas burners, compatible with G20, G25 and G31 gas (YSD/YSH)
  • Fresh air intake for air quality and/or energy savings (free cooling) through advanced comparative enthalpy economizer
  • Fresh air volume controlled by remote potentiometer, CO2 sensor or communication interface
  • Fire thermostat/smoke detector
  • Clogged filter sensor/fan failure switch

Accessories

  • Adjustable or non-adjustable roofcurbs
  • Electronic (THS03) and programmable (THP03) zone sensor modules
  • Quick adaptation curb (replacement market)
  • TD5 Service and Diagnostic full color touchscreen display

ReliaTel™ Controls

  • 24 V easy-to-start and service microprocessor controls
  • Built-in conventional thermostat interface
  • Remote on/off input
  • BACnetTM, LonTalk®, Modbus communication capabilities

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.