Airfinity™ Solar

40-135 kW

Trane Airfinity™ Solar is a self-consumption PV system specially designed to be solar-ready, combining the best of both worlds:

Market-leading rooftop air-conditioning units together with proven silicon PV technology and best-in-class inverters.

Using clean solar energy, Trane integrated rooftop solution offers an innovative way to partially or totally power your air-conditioning system while continuing to benefit from the quick and easy installation of a direct expansion system.

This results in lower operating costs and reduced carbon footprint without compromising comfort.

Main Features

The system comprises:

  • Airfinity™ rooftop units: High-efficiency direct expansion air-conditioning units designed to provide air-conditioning and ventilation to an indoor space
  • Silicon photovoltaic panels
  • Mounting structure used to support the PV panels without puncturing the building roof
  • High efficiency inverter
  • Double-insulated and UV resistant cables suitable for rooftop applications with water resistant IP65 crimped connectors

Customer benefits

  • Total solution: designed for high performance, easy installation and trouble-free operation in combination with the Trane Airfinity™ rooftop
  • Pre-packaged kit: Pre-designed PV kits, including the selected number of panels, inverters, cables and mounting structures required to meet your power requirements
  • Plug & Play installation: All components have been carefully selected to be easily connectable on-site, without any hassle
  • Flexible and scalable: Freedom to pick from a variety of kits and to include additional PV kit at a later time
  • Optimized for maximum efficiency: Airfinity™ Solar uses 98%+ efficient inverters allowing the use of ModBus for easy integration into a Building Management System
  • Ideal for BREAAM / LEED building certification: Increases the value of your property by using completely renewable and sustainable technologies

 

 

 

 

 

 

 

 

Tracer Concierge™

  • Ideal for retail applications
  • Change HVAC and lighting schedules using one interface
  • Make allowable temperature and humidity set point changes
  • Receive notification of HVAC unit conditions or problems
  • User-friendly display panel allows limited adjustments
  • Simplified and affordable system control for up to 30 rooftops

 

Search for more product material

* For other Ecodesign datasheets, please contact your Trane representative.

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.