Balance™ CMAC Multi-pipe units

Heating capacity: 50-880 kW

 

 

 

 

 

 

 

Main features

  • Variable Speed Driven scroll compressors
  • Intelligent controller with “state-of-the-art” software developed specifically for multi-pipe units
  • Two refrigerant circuits and electronic expansion valves
  • V-shape coils for improved air flow and easy access
  • Self-adaptive defrosting system able to intervene only in case of consistent thickness formation of ice on the coil fins, reducing number of defrost cycles by 70%
  • Stainless steel (AISI 316) brazed plate evaporator and recovery heat exchanger, externally insulated and including pressure differential switch. Evaporator includes antifreeze protection electric heater
  • Condensing and evaporating pressure control with variable fan speed modulation for external temperature up to -12°C
  • Serial card RS485 for Modbus
  • 4 different levels of efficiency:
    • SE: 50-525 kW
    • HE: 50-880 kW
    • HSE: 75-260 kW
    • XE: 50-880 kW

Customer benefits

  • Innovation and versatile solution
  • High efficiency and lowest cost of ownership
  • Optimized comfort, simple and safe
  • A sustainable solution for many applications, simultaneously deliver heating and cooling.

Main features

  • Simultaneous cooling and heating with two completely independent water circuits, one for chilled water and one for hot water
  • Precise leaving chilled water and leaving hot water temperature control
  • 6 different operating modes available to optimize performance according specific customer application requirements
  • High performing DSH scroll compressors for improved SEER and standard low speed fans
  • Intelligent Tracer™ UC800 controller with “state-of-the-art” software developed for multi-pipe units
  • One to four refrigerant circuits with precise electronic expansion valves
  • W-shape coils for improved air flow and easy access
  • Patented self-adaptive defrosting system reducing number of defrost cycles by 50%
  • Stainless steel (AISI 316) brazed plate evaporator and recovery heat exchanger, externally insulated , including a water pressure differential switch and anti-freeze protection electric heater
  • Smart pump management for outdoor freeze protection
  • 3 different levels of efficiency:
    • SE (Standard Efficiency)
    • HE (High Efficiency)
    • XE (Extra High Efficiency)

Customer benefits

  • Innovation and versatile solution: simultaneous heating and cooling with one compact unit
  • High efficiency and lowest cost of ownership with optimal use of renewable and recovered energy
  • Optimal comfort, simple and safe water-based system with no refrigerant inside the building

Factory-mounted options

  • Different built-in hydraulic kits available with cooling and heating circuit pumps of 150/250/450 kPa
  • Low noise and super low noise versions
  • Serial card with BACNet Protocol MS/TP or TCP/IP, or Modbus
  • Soft starter
  • Automatic circuit breakers
  • Control panel electric heater with thermostat
  • EC fans for external static pressure up to 100 Pa
  • Condensing control with variable fan speed modulation

Tracer™ UC800 controller with TD7 AdaptiView™ display

  • Optimal flexibility on operating mode choice
  • Advanced arbitration of cooling and heating demands for maximizing energy recovery and efficiency     
  • Precise control on leaving hot/chilled water
  • Easy integration with Chiller Plant Control with other Trane chillers, for example RTAF or CGAF
  • Easy-to-read 7” color touch-screen
  • Open communication protocols: BACnet® or Modbus
  • Configurable preferences e.g. for dates/times or units SI / IP, etc..
  • Trane Intelligent Services (TIS) capable for 24/7 online performance management of HVAC system

Search for more product material: Litweb

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.