Climate Changer™ CLCF

Comfort Applications

Main features

  • Frameless casing for reduced pressure drops
  • 50 mm polyurethane foam-injected panels; homogenous inert/non-fibered insulation
  • Internal thermal breaks and thermal break access doors
  • 4-point single piece inclined floor under sections creating condensate, promotes liquid run-off
  • Centralized vertical drain
  • Full perimeter integrated unit base frame
  • Unitized structured panel design, minimizing seams that introduce air leak paths
  • EPDM seamless gasket seals integrated into the door panels
  • All types of components available
  • Eurovent Certified: Casing air leakage: L1; casing strength: D1; filter bypass leakage: F9; thermal transmittance: T2; thermal bridging factor: TB2

Customer benefits

Superior Performance

  • Airflow from 1000 m3/h to 55000 m3/h
  • Special low height sizes for false ceiling applications
  • Wide array of fan technologies (forward, backward, plug fan) and coil options for greater unit flexibility

High Energy Efficiency

  • Broad selection of energy recovery options (heat wheel, plate heat exchanger, coil loop)
  • Increased energy efficiency performance - up to 90%
  • EC plug fans
  • Eurovent Energy class A and low specific fan power and energy consumption

Reliable Indoor Air Quality

  • 4-point single piece inclined floor under sections creating condensate, promotes liquid run-off
  • Vertical natural drainage inhibits bacterial growth
  • Compliant to VDI 6022 and DIN 1946

Lower Installed Costs

  • Integrated lifting lugs for easier handling
  • Quick, unique and reliable tool-less connection system

Options

  • Panel material: galvanized steel, painted galvanized steel, aluminum, stainless steel 304 or 316
  • High density Rockwool insulation (80 kg/m3)
  • Roof (standard or pitched), bird screens
  • Sound attenuators

Controls

  • Factory-engineered, mounted, tested and precommissioned controls
  • Quick connect wiring and cabling done in-factory
  • Single power source for all machine power components (fan motors, electric heaters, etc.)
  • Segregated cable change for easy service access and a protected, clean, and reliable cabling system
  • Open protocol platform
  • Possibility for connectivity to Building Management System
  • Full commissioning provided by Trane experts

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.