Rental Solutions

 

A single source partner for all your temporary HVAC requirements

Trane Rental Services are built on solid foundations. A substantial fleet of equipment provides a comprehensive range of performance and capability. Customers who need temporary cooling or heating can be confident of securing a solution to match their specific needs, whether planned or unexpected.

Additional Capacity
A cost effective solution where additional capacity is required to meet seasonal or fluctuating production demand or fulfil an urgent order.
Typical industries: plastics, pharmaceutical, automotive, food and beverage.

Seasonal Cooling
Supplementary cooling to ensure indoor conditions are maintained at a constant temperature.
Typical applications: factories, warehouses, retail and offices.

Emergencies
On demand rental for when the unexpected happens and a rapid response is required.
Typical cases: breakdowns, natural disasters, activity relocation and interim storage.

Planned Equipment Intervention
Eliminates the time pressure associated with getting the primary HVAC system back. A rental system can provide continuous cooling during equipment change-outs or planned maintenance

Events and Occasions
Heating and cooling on a short term basis to support a specific event.
Typical applications: outdoor winter ice rinks and air conditioning for special events

Contingency Planning
A cooling contingency plan can reduce risks and sustain critical facility operations in the event of an emergency or to recover from a disaster.
Typical applications: hospitals, industrial installations, data centers.

 

 

Call to hire a rental unit now

 

(+34) 661 48 54 04

 

Quick Quote Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.