Water-Cooled Chillers

Trane offers an extensive line of water-cooled chillers ranging from 50 to 14000 kW. The water-cooled chillers (scroll, screw and centrifugal) feature a variety of models and options to provide the right solutions to our customer specific requirements. We offer a flexible range, matching all every conceivable requirements within the HVAC industry:

- Our scroll compressor water-cooled chillers offer ease of installation providing maximum operating efficiency. They fit easily and quickly into most building layouts, making them ideal choices for retrofit or new building designs.
- Our screw compressor water-cooled chillers are designed to reduce your total cost of ownership. They offer lower life cycle costs and industry-leading reliability through design simplicity while covering the largest capacity range in the market, ranging from 235 kW to 3.7 MW with the highest efficiencies. Trane Adaptive controls provide unmatched performance at extreme conditions.

Trane water-cooled chillers are ideal for customers who are focused on high energy efficiency, superior reliability and long equipment life. We are especially proud of our leading position in the development of new extreme performing chillers using near zero GWP refrigerants:

- R1234ze on screw and magnetic levitation compressor units,
- R1233zd(E) on large centrifugal compressor compressor units.