1-way cassette

Main features

  • Low profile with 306 mm unit height fits in all narrowed false ceiling voids
  • Louvered linear return air grill with 45° pitch angle avoid mix of supply and return air
  • Supply air round dampers with 4 jaws sized to optimize the air throw with perfect Coanda effect at all fan speed
  • 3 fan speeds factory set, adjustable on-site
  • Fresh intake connections on two return airsides

Customer benefits

  • Air distribution through perfect Coanda effect for a high level of comfort
  • Silent operation: high level of acoustic comfort
  • Factory-configured unit controls for ease of installation and immediate start up
  • Best of control technology to deliver a remarkable level of comfort
  • Excellent air filtering with the louvered return air grill design which frees up 100% of opening space to the filter

Range description

  • CFAS: cassette with AC fan motor
  • CFAE: cassette with EC fan motor


  • Raised plenum version increases the condensate gravity drainage capability up to 160 mm
  • G0 or EU3 filter factory-mounted
  • 2 fan speeds factory set for perfect capacity and sound fit to air-conditioning load
  • Factory-mounted electric heater, drain pump, 2 and 3-way water valves
  • Factory-mounted controls for standalone, master/slave and Building Management System applications

Energy saving options

  • EC fan motor allows for 60% reduction in annual energy consumption


  • Constant volume dampers from 30 to 180 m3/h associated with Ø 99 or Ø 124 mm spigot
  • Auxiliary drain pan for left or right hand
  • On/off 2 and 3-way water valve with thermal actuators
  • Large selection of thermostats


  • Large choice of wall thermostats to cover all standalone unit applications
  • Up to 20 units group control with infrared or wall-mounted thermostat interface

Search for more product material: Litweb

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.