4-way CWS/CWE

Main features

  • Low profile with 296 or 329 mm unit height fits in all narrow false ceiling voids
  • Standard AC or advanced EC fan motor technology
  • 3 factory-set fan speeds
  • Factory-mounted centrifugal drain pump
  • Adjustable discharge louvers
  • Fresh intake connections on three sides
  • Discharge air connections on two sides
  • Return air sensor with infrared remote or electronic user interface controls

Customer benefits

  • Silent operation: high level of acoustic comfort
  • 4-way air diffusion with excellent Coanda effect
  • Factory-configured unit for ease of installation for immediate start-up
  • Best of control technology to deliver a remarkable level of comfort

Range description

  • CWS: Cassette with AC fan motor
  • CWE: Cassette with EC fan motor


  • Factory-mounted electric heater
  • All type of applications available associated with large choice of efficient exchangers
  • Infrared remote control to be mounted on-site

Energy saving options

  • EC fan motor allows for 60% annual energy savings


  • On/off 2 and 3-way water valve with thermal actuators
  • Fresh air spigots


  • Large choice of wall thermostats to cover all standalone unit applications
  • Group control up to 20 units usingg infrared remote control or the wall-mounted user interface ETN/ECM with ambient sensor

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.