CXAM Heat Pump AquaStream 3G

60-470 kW

Main features

  • Two efficiency levels: high or standard
  • Three acoustic versions: standard, low noise or comprehensive acoustic package treatment
  • High efficiency scroll compressors
  • Hot water leaving temperature up to +55°C
  • Patented refrigerant circuit
  • Trane design low sound level fans mounted on hinges
  • Electronic expansion valve
  • Brazed plates heat exchangers
  • Powder coated components for durability
  • Disconnect switch/transformer
  • Water strainer and flow switch

Customer benefits

  • Life cycle effectiveness
  • Efficiency and sound level without compromise
  • All year round operation
  • Extreme reliability and durability
  • Perfect for a variety of comfort and industrial applications 
  • Ease of installation and serviceability


  • Integrated hydraulic module with or without buffer tank
  • Single or double pump package
  • Variable frequency drive for pump flow rate adjustment
  • Freeze protection control
  • Black epoxy condenser coil coating
  • Architectural louvered panels, access guards


  • Neoprene isolators
  • Grooved pipe connection kit

Tracer™ CH530 Control

Adaptive Control™ microprocessor featuring:

  • Easy-to-use operator interface panel
  • Smart defrost management
  • External auto/stop
  • External interlock
  • Chilled water pump control
  • Ice-making card (optional)
  • Chilled water and current-limit remote setpoint card (optional)
  • BACnetTM, LonTalk®, Modbus communication capabilities

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.

Other Services