CenTraVac™ chiller CVGF

1250-3750 kW

Main features

  • Hermetic two-stage centrifugal compressor-motor assembly with integral lubrication system and economizer cycle
  • Liquid cooled hermetic induction motor
  • Advanced motor protection
  • Hundreds of evaporator-condenser-compressor combinations available, permitting precise tailoring to system requirements
  • Single power connection - reduce wiring costs
  • Factory-mounted star-delta starter panel
  • Prewired instrument and control panel

Customer benefits

    Chiller providing excellent performance thanks to:

  • Hermetic, multistage Trane centrifugal compressor offering both wide operating range and extended part load capability- minimum maintenance requirements- no extra ventilation required to cool compressor motor
  • State of the art control to guarantee superior dependability: low cost of ownership


  • Flanged adaptors
  • Flow switch(es)


  • Solid-state starters
  • Marine waterboxes (10.5 or 21 bar) evaporator and condenser
  • Cold parts thermal insulation

Tracer™ AdaptiView Control

  • Touchscreen color display, allowing intuitive navigation through reports and graphs
  • Adaptive Control™ logic
  • BACnetTM, LonTalk®, Modbus communication interfaces (optional)

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.