Sintesis chiller RTAF

300-1900 kW









Main features

  • 5 efficiency levels: SE, HE, XE, HSE and HSS with increasing part load (ESEER) efficiencies
  • 3 acoustic packages: SN, LN with no loss of efficiency; XLN with improved efficiency
  • 2 refrigerant alternatives R134a and R513a
  • Trane Adaptive Frequency™ Drive on compressors on HSE/HSS versions
  • Electronically Commutated condenser fans on XE, HSE and HSS versions
  • New Trane patented flooded evaporator CHIL (Compact- High performance - Integrated design - Low charge)
  • Microchannel condenser coils
  • Wide operating map: airside and waterside

Customer benefits

    Probably the lowest Total Cost of Ownership thanks to:

  • Low energy consumption: high full (EER) and part (ESEER) load efficiencies
  • Silent operation: discreet, even in the most sound sensitive applications
  • Unique feature: efficiency increases when sound decreases
  • Reliability: main components designed and manufactured by Trane
  • User-friendly control interface and interoperability with building automation systems
  • Reduced refrigerant charge


  • Integrated water pump: dual pump low or high head pressure
  • Heat recovery
  • Low temperature process cooling (<4°C)
  • Ice storage
  • High ambient operation (55°C)
  • Low ambient operation (-18°C)
  • E-coated condenser coil
  • Optiplant: unit sequencer
  • Free cooling


  • Flow-switch
  • Elastomeric isolators


  • Ultimate control: Trane UC800
    • Easy to read 7-inch color touchscreen display
    • Industry leading algorithms
    • Open protocol design
    • Adaptive control
  • Feedforward adaptive control
  • Softloading (HSE/HSS)
  • Rapid restart
  • SmartCom interface: BACnetTM, LonTalk®, Modbus communication capabilities
  • Energy metering

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.