1000-140 000 m3/h

Main features

  • 50 mm panel thickness
  • Rockwool insulation
  • High efficiency heat recovery technology
  • Factory mounted controls on request
  • Suited for customized applications
  • Available in all countries except Italy/Austria/Hungary/Middle East

Customer benefits

  • High build quality and reliability, designed for the most demanding applications
  • Clean concept construction, designed to meet highest hygienic requirements
  • Use the finest technologies available to provide the lowest specific fan power and energy consumptions
  • Quick and easy installation and maintenance
  • Available with Eurovent Class A energy class
  • Compliant to EN13 053, VDI 6022 and DIN 1946


  • VDI 6022 German compliant construction
  • Compliant to CO4 BS for hospitals
  • EC motor
  • ATEX certified construction


  • Inspection windows and wired lights
  • Manometers and pressure switches
  • Flexible connections, weather louvers, intake hoods, sand trap louvers
  • Motor lifting beam, adjustable legs

Search for more product material: Litweb

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.