Voyager™ II rooftop

42-95 kW

Main features

  • High efficiency in cooling and heating
  • Single-side access for easy service
  • Pitched drain pan

Customer benefits

  • Single packaged air/air unit: simple installation
  • High performance: lowest energy consumption
  • High reliability: low maintenance costs
  • Eurovent certified performances

Range description

  • TKD/YKD/WKD/DKD: Downflow air discharge and intake
  • TKH/YKH/WKH/DKH: Horizontal flow air discharge and intake
  • TKD/TKH: Cooling-only unit
  • YKD/YKH: Cooling-only unit with gas heat
  • WKD/WKH: Reversible heat pump unit
  • DKD/DKH: Reversible heat pump unit with gas heat

Options

  • Electric heater (TKD/TKH/WKD/WKH)
  • Hot water coil with 3-way-valve (TKD/TKH/WKD/WKH)
  • Gas burners, compatible with G20, G25 and G31 gas (YKD/YKH/DKD/DKH)
  • Advanced comparative enthalpy economizer
  • Fresh air volume controlled by remote potentiometer, CO2 sensor or communication interface
  • Fire thermostat/smoke detector
  • Clogged filter/fan failure switch

Energy saving options

  • Dedicated downflow/horizontal flow Energy Recovery Module
    • Plate heat exchanger version (efficiency from 40 to 60%)
    • Heat recovery wheel version (efficiency from 65 to 85%)
  • Dual fuel (DKD/DKH) unit
    • Switch automatically from mechanical heating to gas heat when efficiency of the heat pump is decreasing in cold ambient temperatures

Accessories

  • Adjustable or non-adjustable roofcurbs
  • Electronic (THS03) and programmable (THP03) zone sensor modules
  • Quick adaptation curb (replacement market)
  • TD5 Service and Diagnostic full color touchscreen display

ReliaTel™ Control

  • 24 V easy-to-start and service microprocessor controls
  • BACnetTM, LonTalk®, Modbus communication capabilities

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.