CMAA

Cooling capacity 45-485 kW
Heating capacity 50-670 kW

Trane Multi-Pipe units offer:

• Ultimate comfort – Simultaneous heating and cooling with one simple system
• Lower operating costs to help you manage your bottom line
• Flexibility to suit both new constructions and renovations
• A safe water-based system
• Reduced environmental impact
• Guaranteed performance
• 24/7 service support

 

 

 

Unit description - model CMAA

  • Two completely independent circuits, one for chilled water and one for hot water

  • Scroll compressors

  • ECO profile axial fans

  • Electronic expansion valve

  • Evaporator stainless steel AISI 316 brazed plate type externally insulated complete with a differential pressure switch and antifreeze protection electric heater

  • Communication card RS 485 for Modbus

  • Phase failure protection relay

  • Recovery stainless steel AISI 316 brazed plate type externally insulated

  • Double set point temperature for air conditioning water

  • Microprocessor-based controller

  • Casing: galvanised steel base frame and panels in powder painted galvanised steel sheet for outdoor
    installation

 

Find the most recent literature for Trane Multi-Pipe Units in Litweb.

View sales brochure