XStream™ RTWF heat pump

825-2020 kW

Main Features

Trane XStream heat pumps can be a smart alternative to traditional boilers with features which effectively address the needs of geothermal and district heating applications:

  • Near zero GWP (<1) refrigerant R1234ze
  • R134a
  • Multiple compressor design allows outstanding part load efficiencies by switching compressors off while utilizing the entire heat exchanging surface for the remaining compressor(s)
  • Double circuit
  • XStream chillers and heat pumps take advantage of crossflow serial heat exchanger design to reduce compressor workload under all operating conditions.
  • Maximum condenser temperature 85°C with R1234ze (68°C with R134a)
  • 3 different levels of efficiency:
    • SE: Standard Efficiency
    • HE: High Efficiency
    • HSE: High Seasonal Efficiency (With AFD)

Customer benefits:

  • Extended and unmatched capacities
  • High efficiencies both in cooling and heating
  • 99.5% reliability rate
  • Great versatility to adapt to varying applications requirements

Range description:

  • RTWF  packaged heat pump R134a: 1040-2020 kW
  • RTWF G packaged heat pump R1234ze: 825-1340 kW

Main options

  • High condenser leaving water temperature application
  • Double condenser for large Delta T
  • Sound attenuation package
  • Left/right hand connection
  • VPF operation
  • Trane combined smart control and interface
    • Leading TD7 touch screen with 7" color display
    • Clear presentation of critical information
    • Monitor settings, data trending, reports and alarms
    • Simple, intuitive navigation
    • Effective operation, monitoring and management
    • Durable construction for both indoor and outdoor use
  • Trane™ UC 800 controller
    • New generation Trane control platform for chillers
    • Advanced algorithms for the most challenging conditions
    • Maintians efficient and reliable oepration
  • Connectivity
    • Full interoperability via SmartCom interface BACnetTM (IP and MSTP), LonTalk®, Modbus
    • Master/Slave operation
    • Full remote control capability via Trane BMS or Chiller Plant Controls

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.