RTWD heat pump

265-1140 kW

Main features

  • Low-speed, direct-drive semi-hermetic screw compressor featuring only 3 moving parts, suction-gas-cooled motor
  • Near zero GWP (<1) refrigerant R1234ze
  • R134a
  • Trane Adaptive Frequency™ Drive (AFD)
  • Fully modulating load control (15-100%)
  • 4 different levels of efficiency:
    • SE: Standard Efficiency
    • HE: High Efficiency
    • XE: eXtra high Efficiency
    • HSE: High Seasonal Efficiency (With AFD)
  • Control of the leaving condenser water temperature from CH530
  • Maximum condenser temperature 75°C with R1234ze (63°C with R134a)
  • Compact physical footprint - fits through standard single-width door
  • Bolt-together construction for easy unit disassembly
  • Simplified piping - the only piping required is for the evaporator and condenser connections
  • Single power connection - reduced wiring costs
  • Factory-mounted star-delta starter panel

Customer benefits

High performance heat pump based on:

  • Falling film evaporator: higher performances with lower refrigerant charge
  • State-of-the-art control to guarantee superior dependability and low cost of ownership
  • Trane Adaptive Frequency™ Drive (AFD) for part load efficiency enhancement on HSE version

Range description

  • RTWD : packaged heat pump R134a: 265-1140 kW
  • RTWD G: packaged heat pump R1234ze: 400-905 kW

Main options

  • Three-pass evaporator
  • Fused disconnect switch
  • Circuit breaker
  • Under/over voltage protection
  • External water and current limiting setpoint
  • Programmable relays
  • Power meter
  • Motor current analog output
  • Sound reduction package
  • Pressure gauges

Accessories

  • Elastomeric isolators
  • Couplings kits
  • Flow switch

Tracer™ CH530 Control

Adaptive Control™ microprocessor-based control featuring:

  • Easy-to-use operator interface
  • Water pump control

Control options:

  • Programmable relays
  • Reset of setpoints by analog signal
  • Condenser refrigerant pressure output
  • BACnetTM, LonTalk®, Modbus communication interfaces

Contact Request Form