RTXB Heat Pump

476-1105 kW

Main features

  • Screw compressors
  • High efficiency statically and dynamically balanced ECOPROFILE axial fans
  • Shell and tube type heat exchangers on water side
  • High efficiency finned coils (with seamless copper tubes expanded into corrugated aluminium) heat exchangers on air side
  • Electronic expansion valves
  • Galvanized and painted steel casing and panels
  • Low Noise version with insulated compressors housing and two speed fan motors. Super Low Noise version with insulated compressors housing, oversized coils and variable fan speed regulation

Customer benefits

  • Eco-friendly, safe and efficient refrigerant R134a
  • Compact dimensions allow for flexible installations in both new and existing buildings
  • Simplified maintenance operations thanks to easy access to components


  • Screw compressors with stepless capacity control
  • Soft start
  • On/off condensing control
  • Condensing control with variable fan speed modulation
  • Power factor correction to cos phi 0.91
  • Automatic circuit breakers for compressors and/or fans
  • Numbered wires
  • Star-Delta starter
  • Control panel electric heater with thermostat
  • Phase failure protection relay
  • Anti-intrusion and/or condensing coil protection grilles
  • Gas gauges
  • Pre-painted, epoxy coated, copper/copper or tinned copper/copper condensing coils


  • Flow switch
  • Automatic water filling
  • Water Victaulic™ kit
  • Water strainer
  • Water gauges
  • Rubber and/or spring anti-vibration mounts


  • Standard 8 button LCD display
  • 32 bit microprocessor with a 4MB storage memory, real time clock for alarms storage, multi-language control software
  • Communication card RS485
  • Optional
    • Remote control display
    • LonTalk®, BACnet® communication capabilities

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.