CXAO High Efficiency Heat Pump

240 - 860 kW

Main features

  • High efficiency scroll compressors
  • AC axial fans with continuous fan speed modulation up to size 500
  • EC motor axial fans on sizes 530-860
  • Electronic expansion valves
  • Water side plate heat exchanger with differential pressure switch and antifreeze protection electric heater with thermostat
  • Air side heat exchanger high efficiency finned coils with seamless copper tubes expanded into corrugated aluminium fins
  • Intelligent dual controller
  • Casing and panels in galvanised and painted steel
  • Serial card RS485 for Modbus

Customer benefits

  • Premium seasonal energy efficiency, both in cooling and heating mode (SCOP up to 3.4 and SEER up to 4.3)
  • Reliable operation in heating mode down to -15°C outdoor air temperature
  • State-of-the-art design for quiet operation and easy building installation
  • Sophisticated and user friendly microprocessor-based controller
  • Several optional serial cards available for BMS connection

Options

  • Desuperheater for partial heat recovery
  • Low noise or super low noise versions
  • Single and dual on-off or inverter water pump packages, with or without water tank
  • High static pressure EC fans for 100 Pa 
  • Axitop diffusers for average sound reduction of 1 dB(A)
  • Electrical power supply without neutral
  • Power factor correction to cos phi 0.91
  • Automatic circuit breakers (without pump)
  • Control panel electric heater with thermostat
  • Phase failure protection relay
  • Water pumps automatic changeover
  • Condensing coil anti-intrusion grilles
  • Complete anti-intrusion grilles
  • Serial card with BACnet™ protocol TCP/IP or MS/TP
  • Gateway Modbus LonTalk™
  • Gas gauges
  • Softstarter
  • Only epoxy pre-painted aluminum fins
  • Only external epoxy coated coils
  • Aluminum epoxy coated condensing coils (with epoxy prepainted aluminum fins and external epoxy coating)
  • Aluminum condensing coils with Blygold coating
  • (Tinned) copper/copper condensing coils

Accessories

  • Remote control display
  • Sea container kit
  • Flow switch
  • Automatic water filling
  • Water strainer
  • Victaulic kit
  • Water gauges
  • Rubber or spring anti vibration mounts

Controls

  • Standard 8 button LCD display
  • 32 bit microprocessor with a 4 MB storage memory, real time clock for alarms storage, multi-language control software
  • Communication card RS485
  • Optional
    • Remote control display
    • BACnetTM, LonTalk® communication capabilities

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.