XStream RTWF chiller

935-1870 kW

Main Features

Trane XStream chillers are designed to achieve industry-leading part load efficiencies without compromising the environment

  • Multiple compressor design allows outstanding part load efficiencies by switching compressors off while utilizing the entire heat exchanging surface for the remaining compressor(s)
  • Double circuit
  • XStream chillers and heat pumps take advantage of crossflow serial heat exchanger design to reduce compressor workload under all operating conditions.
  • 3 different levels of efficiency:
    • SE: Standard Efficiency
    • HE: High Efficiency
    • HSE: High Seasonal Efficiency (With AFD)

Customer benefits

  • Extended and unmatched capacities
  • High efficiencies both in cooling and heating
  • 99.5% reliability rate
  • Suitable with high condensing temperature and heat pump applications with possible delivery of Hot water up to 68°C
  • Great versatility to adapt to varying applications requirements

Main options

  • High condenser leaving water temperature application
  • Process cooling - leaving evaporator water temp down to -12°C
  • Ice making
  • Sound attenuation package
  • Left/right hand connection
  • VPF operation
  • Trane combined smart control and interface
    • Leading TD7 touch screen with 7" color display
    • Clear presentation of critical information
    • Monitor settings, data trending, reports and alarms
    • Simple, intuitive navigation
    • Effective operation, monitoring and management
    • Durable construction for both indoor and outdoor use
  • Trane™ UC 800 controller
    • New generation Trane control platform for chillers
    • Advanced algorithms for the most challenging conditions
    • Maintians efficient and reliable operation
  • Connectivity
    • Full interoperability via SmartCom interface BACnetTM (IP and MSTP), LonTalk®, Modbus
    • Master/Slave Operation
    • Full remote control capability via Trane BMS or Chiller Plant Controls

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.