XStream RTHF chiller

850-3670 kW

Main Features

Trane XStream chillers are designed to achieve industry-leading part load efficiencies without compromising the environment

  • Near zero GWP (<1) refrigerant R1234ze
  • R134a
  • Multiple compressor design allows outstanding part load efficiencies by switching compressors off while utilizing the entire heat exchanging surface for the remaining compressor(s)
  • Double circuit
  • XStream chillers and heat pumps take advantage of crossflow serial heat exchanger design to reduce compressor workload under all operating conditions.
  • 2 different levels of efficiency:
    • XE: eXtra High Efficiency
    • HSE: High Seasonal Efficiency (With AFD)

Range Description

  • RTHF packaged chiller R134a: 1135-3670 kW
  • RTHF G packaged chiller R1234ze: 850-2755 kW

Customer benefits

  • Extended and unmatched capacities
  • High efficiencies both in cooling and heating
  • 99.5% reliability rate
  • Great versatility to adapt to varying applications requirements

Main options

  • Process cooling - leaving evaporator water temp down to -12°C
  • Ice making
  • Left/right hand connection
  • VPF operation
  • Trane combined smart control and interface
    • Leading TD7 touch screen with 7" color display
    • Clear presentation of critical information
    • Monitor settings, data trending, reports and alarms
    • Simple, intuitive navigation
    • Effective operation, monitoring and management
    • Durable construction for both indoor and outdoor use
  • Trane™ UC 800 controller
    • New generation Trane control platform for chillers
    • Advanced algorithms for the most challenging conditions
    • Maintians efficient and reliable operation
  • Connectivity
    • Full interoperability via SmartCom interface BACnetTM (IP and MSTP), LonTalk®, Modbus
    • Full remote control capability via Trane BMS or Chiller Plant Controls

Contact Request Form