50-157 kW

Main features

  • High efficiency hermetic scroll compressors with low vibration and sound levels and full internal overheating protection
  • External sheet metal parts are galvanized and finished with powder paint RAL 9002
  • Access panels are quickly removable using a square key
  • Designed for indoor installation
  • Maximum condenser leaving water temperature: 50°C
  • 380, 400 and 415 V power voltage
  • Phase and unbalance detection
  • 400/220 V transformer for the control

Customer benefits

  • High performance chiller
  • Compact design
  • Indoor installation: easy maintenance
  • Minimum maintenance requirements

Range description

  • CGWH: packaged chiller
  • CCUH: condenserless chiller


  • Compressor sound attenuating jackets
  • High and low pressure gauges
  • Evaporator water pump command - single or double
  • Water filter
  • Hydraulic module

Tracer™ CH530 Control

Adaptive Control™ microprocessor-based control featuring:

  • Easy-to-use operator interface
  • External linear reset, auxiliary and external water setpoint
  • Compressor kW limiting (optional)
  • Alarm indicator programmable relays (optional)
  • Ice making controls (optional)
  • BACnetTM, LonTalk®, Modbus communication interface
  • Leaving condenser water temperature control (optional)

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.