CGCL chiller

49-152 kW

Main features

  • Scroll compressors
    • Hermetic, high efficiency, low vibration, low sound level
    • Full internal protections, internal temperature and bypass valve
  • External sheet metal parts are galvanized and finished with powder paint RAL 9002
  • Access panels are quickly removable using a square key
  • Vertical or horizontal condenser fan discharge
  • Compact - fits through standard 860 mm door width
  • Up to 500 Pa total static pressure at the fan

Customer benefits

  • Ideal for installation in existing buildings, with limited roof or external surface available
  • Perfect for projects with limited access like old city centers
  • No sound radiation outside of technical room
  • Possibility of heat reclaim
  • Minimum maintenance requirements

Options

  • Phase and unbalance detection
  • Control of the condenser leaving water temperature
  • Evaporator water pump command - single or double
  • External linear reset, auxiliary and external water setpoint
  • Low ambient operation (-10°C)
  • Ice making and compressor kW limiting
  • Compressor sound attenuating jacket
  • High and low pressure gauges
  • Four programmable relays for remote unit status
  • Water filter
  • Filter box fitted with A150/AR300/M8 filters
  • Hydraulic module

Tracer™ CH530 Control

Adaptive Control™ microprocessor featuring:

  • Easy-to-use operator interface panel
  • Ice-making card (optional)
  • BACnetTM, LonTalk® or Modbus communication capabilities (optional)
  • Alarm indicator programmable relays (optional)
  • Leaving condenser water temperature control (optional)

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.