Sintesis eXcellent chiller GVAF

500-1600 kW

Main features

  • Excellent efficiencies (both in EER and ESEER)
  • 2 efficiency levels: X and XP
  • 3 acoustic packages: LN, NNSB, XLN
  • 2 refrigerant alternatives R134a and low GWP R1234ze
  • High speed centrigugal Compressors
  • 100% oil free operation
  • Standard Electronically Commuted condenser fans
  • Standard 2 refrigerant circuits
  • Standard economizer circuit
  • Microchanel condenser coils
  • Trane patented flooded evaporator CHIL (Compact - High Performance - Integrated design - Low charge)



  • Integrated water pump
  • E-coated condenser coil
  • Optiplant: unit sequencer
  • Free cooling
  • Energy meter


  • Flow-switch
  • Elastomeric isolators
  • test test test


  • Ultimate control: Trane UC800
    • Easy to read 7-inch color touchscreen display
    • Industry leading algorithms
    • Open protocol design
    • Adaptive control
  • SmartCom interface: BACnetTM, LonTalk®, Modbus communication capabilities

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.