Conquest™ chiller CGAX

40-165 kW

 

 

 

 

 

 

 

 

Main features

  • Compact design: reduced footprint and low profile design
  • High quality finish
  • Optimized part load efficiency (ESEER)
  • Two acoustic packages: Standard Noise, Low Noise with no loss of efficiency
  • Single and/or dual circuit offering
  • Microchannel condenser coils
  • Wide operating map: airside and waterside

Customer benefits

The best value chiller thanks to:

  • Low energy consumption: superior part load efficiency (ESEER)
  • Silent operation: discreet, even in the most sound sensitive applications
  • Unique feature: efficiency maintained when sound decreases
  • Compact design: For easier jobsite integration
  • Reliability: main components designed and manufactured by Trane
  • User-friendly control interface and interoperability with building automation systems
  • Reduced refrigerant charge

Options

  • Various integrated hydraulic modules: single/dual pump,low/high head pressure
  • Buffer tank for reliable and smooth operation
  • Low temperature process cooling (<4°C)
  • Low ambient operation (-18°C)
  • E-coated condenser coil for durability
  • Partial heat recovery (PHR)
  • External protection grill
  • High efficiency version (HE)
  • Smart Flow Control  for Variable-Primary Flow (VPF)
  • High external static pressure (HESP)
  • Smart Plant Control
  • Supplemental heat

Accessories

  • Elastomeric isolators

Controls

  • New Trane light commercial best-in-class controller
  • Standard navigation button LCD display
  • Optional deluxe display:
    • Easy to read 7-inch color touchscreen display
    • Industry leading algorithms
    • Open protocol design
    • Adaptive control
  • SmartCom interface: BACnetTM, LonTalk®, Modbus communication capabilities

Contact Request Form