Cooling capacity 370-730 kW
Heating capacity 410-950 kW

Trane Multi-Pipe units offer:

• Ultimate comfort – Simultaneous heating and cooling with one simple system
• Lower operating costs to help you manage your bottom line
• Flexibility to suit both new constructions and renovations
• A safe water-based system
• Reduced environmental impact
• Guaranteed performance
• 24/7 service support

Unit description - model RTMA

  • Semi-hermetic screw compressors
  • ECO profile axial fans, statically and dynamically balanced
  • Water side evaporator direct expansion shell and tube type with water connections (complete with differential pressure switch and electrical heater)
  • Recovery heat exchanger direct expansion shell and tube type with water connections
  • High efficiency condenser coils with seamless copper tubes and aluminium fins
  • Electronic expansion valve Double set point temperature
  • Condensing and evaporating pressure control with variable fan speed modulation for external temperature up to -15°C
  • Microprocessor-based controller
  • Serial card RS485 for Modbus
  • Galvanised steel base frame and panels in powder painted galvanised steel sheet for outdoor installation

Find the most recent literature for Trane Multi-Pipe Units in Litweb.

View sales brochure