UniTrane™ Harmony

Fan coil units

Main features

  • Cabinet or concealed fan coil for vertical or horizontal installation
  • Multi-speed AC or speed modulating EC fan motor factory-mounted to fit customer requirements
  • 2-pipe cooling-only, 2-pipe cooling & heating, or 4-pipe versions
  • Building management controls mounted and configured with water valves
  • Factory-mounted support feet for floor application
  • Robust resilient air grille diffuser
  • Cleanable EU3 filter
  • Eurovent certified performances

Customer benefits

  • Silent operation: high level of acoustic comfort
  • Low cost of ownership: low energy consumption
  • Easy to install and graceful cabinet design
  • Ultimate filtration, high efficiency, and reduced pressure drop: CleanEffects™ electrostatic filters capture even the finest micrometric particles without compromising unit performance

Range description

  • FCAS: Cabinet model, vertical installation, with front return air grille with AC fan motor
  • FCAE: Cabinet model, vertical installation, with front return air grille with EC fan motor
  • FKAS: Concealed model, horizontal or vertical installation with AC fan motor
  • FKAE: Concealed model, horizontal or vertical installation with EC fan motor
  • FVAS: Cabinet model, vertical installation with AC fan motor
  • FVAE: Cabinet model, vertical installation with EC fan motor

Options

  • Factory-mounted unit support feet for FVAS/FVAE models
  • Factory-mounted return air grille for FVAS/FVAE models
  • Factory-mounted 2 and 3-way water valves with thermal or modulating actuators
  • Wall or unit fitted thermostat interface
  • Large choice of electric heater capacities per unit size
  • High external static pressure available
  • Right/left end water and control access sides
  • Epoxy coated aluminum fins
  • Fresh air intake connection

Accessories

  • Adjustment valves
  • Unit support feet
  • Rear panel for installations against glass
  • Electric heater
  • Auxiliary condensate pump
  • Fresh air intake louvers grille
  • Inlet/outlet grilles for concealed installations

Controls

  • Large choice of wall thermostats to cover all standalone unit applications
  • Wireless remote control
  • Connection of individual units or groups of units via serial link
  • Versatile group control, compatible with Modbus communication protocol

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.