Wireless Zone Sensors

The wireless zone sensor allows occupants limited local control of temperature settings and the ability to override the system’s settings at any given time as space becomes occupied or unoccupied.Perfect for new construction, remodels, and retrofits.

Features of the wireless zone sensor include:

  • Compatible with any Trane unit controller
  • Includes zone sensor, receiver, wiring harness and two AA five-year lithium batteries
  • Zone temperature is standard on all wireless sensors
  • Temperature setpoint and occupied/unoccupied override provided with the WZS model
  • Temperature setpoint is available in Fahrenheit or Celsius

 



Contact Request Form