Airfinity™

40-135 kW

Main Features

  • Available in Heat Pump or Cooling Only version, with or without auxiliary heat (gas burner, electric heater or hot water coil) 
  • Double refrigeration circuit with scroll compressors in tandem
  • Smart fresh air management with free cooling capabilities
  • Electronically commuted (EC) plug fan with modulating airflow
  • Trane CH536 controller with intelligent comfort control and embedded energy saving functionalities
  • Double wall panel with 25mm fiberglass insulation
  • Eurovent certified
  • Heat Recovery module for additional energy savings
  • Electronic expansion valve
  • Advanced defrost management
  • R410A refrigerant

Customer benefits

  • High seasonal efficiency, already compliant with 2018 European regulations
  • Free cooling and heat recovery solutions for lower total cost of ownership
  • Compact and modular design with fully integrated controls
  • Customizable to meet your exact needs, so you don’t have to compromise
  • Maximum adaptability for faster, easier, less expensive installations
  • Compatible with multiple roofcurbs – without expensive adapters or other modifications – even when you add a heat recovery module!

Wide range of options, including:

  • Auxiliary heating (electric heater, hot water coil, gas burner)
  • Heat Recovery Module
    • Plug & Play: rooftop unit pre-configured in the factory
    • Quick installation: No additional roofcurb required!
    • Light and compact: for easy transportation and handling
    • Energy savings: typical payback up to 3 years
    • Reliability: Freeze protection for low ambient applications
  • Exhaust fan for high ESP applications (up to 500 Pa)
  • Adjustable and non-adjustable roofcurbs
  • Wireless temperature zone sensors
  • Remote service terminal
 
For a more exhaustive list of the options available, please consult the documentation or contact your Trane Sales Engineer.

 

 

 

 

 

 

 

 

Tracer Concierge™

  • Ideal for retail applications
  • Change HVAC and lighting schedules using one interface
  • Make allowable temperature and humidity set point changes
  • Receive notification of HVAC unit conditions or problems
  • User-friendly display panel allows limited adjustments
  • Simplified and affordable system control for up to 30 rooftops

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.