TVR-5G Outdoor

VRF systems

 

 

 

 

 

 

 

Main features

  • Excellent Performance / High Efficiency / Minimum Power Consumption
  • High efficiency DC inverter compressor
  • High efficiency DC fan
  • Optimized fan design
  • High efficiency heat exchanger
  • Wide Operation
    • -5C to 27C in heating mode (-15C in option)
    • -15C to 48C in cooling mode
  • Wide portfolio
    • Outdoor units: up to 250 kW
    • Indoor units: more than14 types and  more than 100 models
  • Allow Connectivity Ratio between 50% and 130% of the combined indoor units capacities
  • Up to 64 indoor units can be connected with the outdoor units in one system
  • Fresh Air System-Heat Recovery Ventilator
  • Wide array of individual and centralized controllers

Customer benefits

  • Enhanced Comfort
    • Night silent operation Mode
    • Lowest noise down to 46.8dB
    • Various mode selection (Heating vs. cooling)
  • Easy Installation and Service
    • Indoor unit auto addressing
    • Simple communication wire
    • Changeable static pressure of outdoor fan
    • Convenient electronic control check window
    • outdoor unit diagnostic software
  • High Reliability
    • Cycle operation of outdoor units
    • High efficiency oil balance technology
    • Intelligence oil return program
  • Long Piping Length
  • Easy Selection Software

Options

  • Outdoor Units
    • Functional Type Outdoor Unit
      • Cooling only
      • Heat pump
      • Heat Recovery /3 Pipes
    • Temperature Application
      • Standard Ambient below 52C
      • High Ambient Model above 52C
    • Electric power supply
      • 220-240 Volt / 50Hz / 1ph
      • 380-415 Volt / 50 Hz / 3ph
      • 380-415 Volt / 60 Hz / 3ph
  • Indoor units
    • 1-Way Cassette
    • 4-Way Compact Cassette (650mm x 650mm)
    • 4-Way Standard Cassette (950mm x 950mm)
    • 2-Way Cassette
    • Fresh Air Duct Type
    • Low Static Pressure Duct Type
    • Medium Static Pressure Duct Type
    • High Static Pressure Duct Type
    • Cosole Floor Mount
    • Convertible Floor / Ceiling Mount
    • High Wall Type Mount

Indoor Units Offering Summary

file

Accessories

  • Independent control box that can connect a AHU to TVR system to realize centralized control with TVR system
  • Auxiliary electric heater
  • Integrated EXV
  • Hotel card key interface module
    • Digital Power Meter
    • Remote alarm controller
    • Infra-red sensor controller

Controls

  • Wide portfolio of control Systems
    • Wireless remote controller
      • Portable device
      • Simplified user interface
      • Background light
      • Built-in timer
      • Easy setting addressing
    • Wired Controller
      • Follow me function for better comfort
        • High Ambient Model above 52C
      • Air filter cleaning reminding
      • Silent mode to reduce running noise
      • Locking wired controller
      • Easy connection
    • Centralized Controller
      • Indoor unit working status display
      • Air filter cleaning reminding function
      • Stylish design
      • Single/unified control
      • Easy installation
      • Access to network monitoring
      • Weekly schedule centralized
  • Trane outdoor unit diagnosis software
    • Display the outdoor units’ real-time running conditions.
    • Automatically outputs running status charts
  • Available interface: BACnetTM, LonTalk®, Modbus communication capabilities

Video: TVR-5G (full version)

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.