RAUL Condensing Unit

50-220 kW

Main features

  • Scroll compressors –hermetic, high efficiency, low vibration, low sound
  • Full internal overheating protections
  • Access panels are quickly removable using a square key
  • Disconnect switch and transformer
  • Discharge and liquid line service valves
  • Evaporator temperature sensor
  • External sheet metal parts are galvanized and finished with powder paint RAL 9002

Customer benefits

  • Flexibility: customized system to fit the application exact requirements

Options

  • Low ambient operation (down to -18°C)
  • 380, 400 and 415V power voltage
  • Epoxy-coated aluminium fins
  • Copper fins
  • Compressor sound attenuating jackets
  • High and low pressure gauges
  • Auxiliary card to validate auxiliary temperature setpoint with a remote contact
  • Phase reversal protection
  • Factory-mounted LonTalk® serial link allowing you to:
    • Modify temperature setpoint
    • Start or stop the unit
    • Monitor air temperature setpoint, ambient air temperature, condensing unit operation, fans, compressors alarms

Trane Tracer™ CH530 Control

Adaptive Control™ microprocessor featuring:

  • Easy-to-use operator interface panel
  • External Auto/Stop
  • Remote contact to start and stop each compressor
  • Cooling and current-limit remote setpoint card (optional)
  • LonTalk® communication card (optional)
  • Programmable fault card 4 relays (optional)

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.