Mercury

21-126 kW

Main features

  • Designed for environments in which high-tech equipment is the predominant heat source
  • Front access for total unit maintenance
  • High pressure centrifugal plenum fans with backward curved blades

Customer benefits

  • Flexibility: customized system to fit the application’s exact requirements
  • Accuracy: accurate temperature and humidity control for demanding applications
  • Sound level: one of the best acoustic comfort levels available in the market place

Range description

Unit with AC motor and backward curved fan

  • EDCB: Chilled water downflow
  • EUCB: Chilled water upflow
  • EDAB: Air-cooled direct expansion downflow
  • EUAB: Air-cooled direct expansion upflow
  • EDWB: Water-cooled direct expansion downflow
  • EUWB: Water-cooled direct expansion upflow

Unit with EC motor and backward curved fan

  • EDCV: Chilled water downflow
  • EUCV: Chilled water upflow
  • EDAV: Air-cooled direct expansion downflow
  • EUAV: Air-cooled direct expansion upflow
  • EDWV: Water-cooled direct expansion downflow
  • EUWV: Water-cooled direct expansion upflow

Options

  • Electric reheat/enhanced electric reheat
  • Hot water/hot gas reheat
  • Variable speed EC fans motor
  • Electrode boiler humidifier
  • Air filters
  • Fresh air module
  • Air suction from the front, rear or base (upflow configuration only)
  • Front discharge floor stand
  • Different acoustic linings for the panels of the unit casing
  • Electronic expansion valve

Accessories

  • Condensate drain pump
  • Humidifier condensate drain pump
  • External sensors for high ambient temperature and humidity alarm signals
  • Fire and/or smoke detector
  • Water leak detector
  • Base frames and plenums (intake or discharge) for easier integration

Control

A mP40 microprocessor control module with easy-to-use LCD graphic display

  • Temperature and humidity control
  • Complete alarm signaling and recording system
  • Automatic restart
  • Remote auto off function
  • On-site language selection
  • Connectivity with BACnetTM, LonTalk®, Modbus protocols or local RS485 network

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.